For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKHL / BKHS - 2-way ball valve in block design
Bill of material
BKHS 20
DES
Identifier
BKHS 20
DN
Nominal diameter
19 mm
SER
Series
S
PD
For external pipe diameter
25 mm
G
Connecting thread
M 36x2
LW
Clearance
20 mm
OP
Operating pressure
PN 400
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
111.6 mm
L1
Box length
62.2 mm
H1
Box height
57 mm
H2
Connection height
24.5 mm
B
Box width
49 mm
S
Plate thickness
4 mm
I
Thread length
18.5 mm
RA
Diameter
25 mm
SW1
Width across flats
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.